REF. 551 LOCATING SLEEVE

NF EN ISO 9449

Manufacturer RABOURDIN
Description REF. 551 LOCATING SLEEVE D1=20 L=80 mm
Manufacturer Part Number 551-20-80
E-Shop link https://eshop.rabourdin.fr/en/casings/345-douille-de-centrage-lisse.html
D1 mm 20
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
551-20-63REF. 551 LOCATING SLEEVE D1=20 L=63 mm2063
551-20-71REF. 551 LOCATING SLEEVE D1=20 L=71 mm2071
551-20-80REF. 551 LOCATING SLEEVE D1=20 L=80 mm2080
551-20-90REF. 551 LOCATING SLEEVE D1=20 L=90 mm2090
551-25-100REF. 551 LOCATING SLEEVE D1=25 L=100 mm25100
551-25-112REF. 551 LOCATING SLEEVE D1=25 L=112 mm25112
551-25-125REF. 551 LOCATING SLEEVE D1=25 L=125 mm25125
551-25-140REF. 551 LOCATING SLEEVE D1=25 L=140 mm25140
551-25-160REF. 551 LOCATING SLEEVE D1=25 L=160 mm25160
551-25-56REF. 551 LOCATING SLEEVE D1=25 L=56 mm2556

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map