REF. 551 LOCATING SLEEVE

NF EN ISO 9449

Manufacturer RABOURDIN
Description REF. 551 LOCATING SLEEVE D1=16 L=80 mm
Manufacturer Part Number 551-16-80
E-Shop link https://eshop.rabourdin.fr/en/casings/345-douille-de-centrage-lisse.html
D1 mm 16
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
551-16-63REF. 551 LOCATING SLEEVE D1=16 L=63 mm1663
551-16-71REF. 551 LOCATING SLEEVE D1=16 L=71 mm1671
551-16-80REF. 551 LOCATING SLEEVE D1=16 L=80 mm1680
551-16-90REF. 551 LOCATING SLEEVE D1=16 L=90 mm1690
551-20-100REF. 551 LOCATING SLEEVE D1=20 L=100 mm20100
551-20-112REF. 551 LOCATING SLEEVE D1=20 L=112 mm20112
551-20-125REF. 551 LOCATING SLEEVE D1=20 L=125 mm20125
551-20-140REF. 551 LOCATING SLEEVE D1=20 L=140 mm20140
551-20-160REF. 551 LOCATING SLEEVE D1=20 L=160 mm20160
551-20-56REF. 551 LOCATING SLEEVE D1=20 L=56 mm2056

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map