REF. 551 LOCATING SLEEVE

NF EN ISO 9449

Manufacturer RABOURDIN
Description REF. 551 LOCATING SLEEVE D1=16 L=100 mm
Manufacturer Part Number 551-16-100
E-Shop link https://eshop.rabourdin.fr/en/casings/345-douille-de-centrage-lisse.html
D1 mm 16
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
551-12-100REF. 551 LOCATING SLEEVE D1=12 L=100 mm12100
551-12-50REF. 551 LOCATING SLEEVE D1=12 L=50 mm1250
551-12-56REF. 551 LOCATING SLEEVE D1=12 L=56 mm1256
551-12-63REF. 551 LOCATING SLEEVE D1=12 L=63 mm1263
551-12-71REF. 551 LOCATING SLEEVE D1=12 L=71 mm1271
551-12-80REF. 551 LOCATING SLEEVE D1=12 L=80 mm1280
551-12-90REF. 551 LOCATING SLEEVE D1=12 L=90 mm1290
551-16-100REF. 551 LOCATING SLEEVE D1=16 L=100 mm16100
551-16-112REF. 551 LOCATING SLEEVE D1=16 L=112 mm16112
551-16-56REF. 551 LOCATING SLEEVE D1=16 L=56 mm1656

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map