REF. 5411 SET BOTTOM RETAINED PILLAR

NF E 63-050

Manufacturer RABOURDIN
Description REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=315 mm
Manufacturer Part Number 5411-32-315
E-Shop link https://eshop.rabourdin.fr/en/339-ensemble-colonne-a-retenue-inferieure.html
D1 mm 32
L mm 315
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5411-32-250REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=250 mm32250
5411-32-280REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=280 mm32280
5411-32-315REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=315 mm32315
5411-32-400REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=400 mm32400
5411-32-500REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=500 mm32500
5411-40-160REF. 5411 SET BOTTOM RETAINED PILLAR D1=40 L=160 mm40160
5411-40-180REF. 5411 SET BOTTOM RETAINED PILLAR D1=40 L=180 mm40180
5411-40-200REF. 5411 SET BOTTOM RETAINED PILLAR D1=40 L=200 mm40200
5411-40-224REF. 5411 SET BOTTOM RETAINED PILLAR D1=40 L=224 mm40224
5411-40-250REF. 5411 SET BOTTOM RETAINED PILLAR D1=40 L=250 mm40250

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map