REF. 5411 SET BOTTOM RETAINED PILLAR

NF E 63-050

Manufacturer RABOURDIN
Description REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=140 mm
Manufacturer Part Number 5411-32-140
E-Shop link https://eshop.rabourdin.fr/en/339-ensemble-colonne-a-retenue-inferieure.html
D1 mm 32
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5411-30-280REF. 5411 SET BOTTOM RETAINED PILLAR D1=30 L=280 mm30280
5411-30-315REF. 5411 SET BOTTOM RETAINED PILLAR D1=30 L=315 mm30315
5411-30-400REF. 5411 SET BOTTOM RETAINED PILLAR D1=30 L=400 mm30400
5411-30-500REF. 5411 SET BOTTOM RETAINED PILLAR D1=30 L=500 mm30500
5411-32-125REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=125 mm32125
5411-32-140REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=140 mm32140
5411-32-160REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=160 mm32160
5411-32-180REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=180 mm32180
5411-32-200REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=200 mm32200
5411-32-224REF. 5411 SET BOTTOM RETAINED PILLAR D1=32 L=224 mm32224

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map