REF. 5411 SET BOTTOM RETAINED PILLAR

NF E 63-050

Manufacturer RABOURDIN
Description REF. 5411 SET BOTTOM RETAINED PILLAR D1=20 L=140 mm
Manufacturer Part Number 5411-20-140
E-Shop link https://eshop.rabourdin.fr/en/339-ensemble-colonne-a-retenue-inferieure.html
D1 mm 20
L mm 140
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmL mm
5411-12-80REF. 5411 SET BOTTOM RETAINED PILLAR D1=12 L=80 mm1280
5411-12-100REF. 5411 SET BOTTOM RETAINED PILLAR D1=12 L=100 mm12100
5411-12-125REF. 5411 SET BOTTOM RETAINED PILLAR D1=12 L=125 mm12125
5411-16-100REF. 5411 SET BOTTOM RETAINED PILLAR D1=16 L=100 mm16100
5411-16-125REF. 5411 SET BOTTOM RETAINED PILLAR D1=16 L=125 mm16125
5411-16-140REF. 5411 SET BOTTOM RETAINED PILLAR D1=16 L=140 mm16140
5411-16-160REF. 5411 SET BOTTOM RETAINED PILLAR D1=16 L=160 mm16160
5411-20-100REF. 5411 SET BOTTOM RETAINED PILLAR D1=20 L=100 mm20100
5411-20-125REF. 5411 SET BOTTOM RETAINED PILLAR D1=20 L=125 mm20125
5411-20-140REF. 5411 SET BOTTOM RETAINED PILLAR D1=20 L=140 mm20140

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map