REF. 5389 SINT-ER BUSH EXTRA LONG

Manufacturer RABOURDIN
Description REF. 5389 SINT-ER BUSH EXTRA LONG D1=38 H=30 mm
Manufacturer Part Number 5389-38-30
E-Shop link https://eshop.rabourdin.fr/en/336-bague-sint-er-epaulee-extra-longue.html
D1_mm 38
H_mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5389-30-25REF. 5389 SINT-ER BUSH EXTRA LONG D1=30 H=25 mm3025
5389-32-25REF. 5389 SINT-ER BUSH EXTRA LONG D1=32 H=25 mm3225
5389-38-30REF. 5389 SINT-ER BUSH EXTRA LONG D1=38 H=30 mm3830
5389-40-30REF. 5389 SINT-ER BUSH EXTRA LONG D1=40 H=30 mm4030
5389-48-35REF. 5389 SINT-ER BUSH EXTRA LONG D1=48 H=35 mm4835
5389-50-35REF. 5389 SINT-ER BUSH EXTRA LONG D1=50 H=35 mm5035
5389-63-48REF. 5389 SINT-ER BUSH EXTRA LONG D1=63 H=48 mm6348

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map