SINT-ER BUSH SHORT

Manufacturer RABOURDIN
Description REF.5386 D1=38 H=30 mm
Manufacturer Part Number 5386-38-30
E-Shop link https://eshop.rabourdin.fr/en/333-bague-sint-er-epaulee-courte.html
D1_mm 38
H_mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5386-19-18REF.5386 D1=19 H=18 mm1918
5386-20-18REF.5386 D1=20 H=18 mm2018
5386-24-22REF.5386 D1=24 H=22 mm2422
5386-25-22REF.5386 D1=25 H=22 mm2522
5386-30-25REF.5386 D1=30 H=25 mm3025
5386-32-25REF.5386 D1=32 H=25 mm3225
5386-38-30REF.5386 D1=38 H=30 mm3830
5386-40-30REF.5386 D1=40 H=30 mm4030
5386-48-35REF.5386 D1=48 H=35 mm4835
5386-50-35REF.5386 D1=50 H=35 mm5035

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map