SINT-ER BUSH EXTRA SHORT

Manufacturer RABOURDIN
Description REF.5385 D1=20 H=18 mm
Manufacturer Part Number 5385-20-18
E-Shop link https://eshop.rabourdin.fr/en/332-bague-sint-er-epaulee-extra-courte.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5385-19-18REF.5385 D1=19 H=18 mm1918
5385-20-18REF.5385 D1=20 H=18 mm2018
5385-24-23REF.5385 D1=24 H=23 mm2423
5385-25-23REF.5385 D1=25 H=23 mm2523
5385-30-30REF.5385 D1=30 H=30 mm3030
5385-32-30REF.5385 D1=32 H=30 mm3230
5385-38-38REF.5385 D1=38 H=38 mm3838
5385-40-38REF.5385 D1=40 H=38 mm4038
5385-48-48REF.5385 D1=48 H=48 mm4848
5385-50-48REF.5385 D1=50 H=48 mm5048

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map