REF. 5384 SET SINT-ER BUSH EXTRA LONG

Manufacturer RABOURDIN
Description REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=30 H=25 mm
Manufacturer Part Number 5384-30-25
E-Shop link https://eshop.rabourdin.fr/en/331-ensemble-bague-sint-er-epaulee-extra-longue-bridage.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5384-30-25REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=30 H=25 mm3025
5384-32-25REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=32 H=25 mm3225
5384-38-30REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=38 H=30 mm3830
5384-40-30REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=40 H=30 mm4030
5384-48-35REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=48 H=35 mm4835
5384-50-35REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=50 H=35 mm5035
5384-63-48REF. 5384 SET SINT-ER BUSH EXTRA LONG 5384 D1=63 H=48 mm6348

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map