REF. 5382 SET SINT-ER BUSH NORMAL

Manufacturer RABOURDIN
Description REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=40 H=30 mm
Manufacturer Part Number 5382-40-30
E-Shop link https://eshop.rabourdin.fr/en/329-ensemble-bague-sint-er-epaulee-normale-bridage.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5382-19-18REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=19 H=18 mm1918
5382-20-18REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=20 H=18 mm2018
5382-24-22REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=24 H=22 mm2422
5382-25-22REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=25 H=22 mm2522
5382-30-25REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=30 H=25 mm3025
5382-32-25REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=32 H=25 mm3225
5382-38-30REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=38 H=30 mm3830
5382-40-30REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=40 H=30 mm4030
5382-48-35REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=48 H=35 mm4835
5382-50-35REF. 5382 SET SINT-ER BUSH NORMAL 5382 D1=50 H=35 mm5035

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map