REF. 5381 SET SINT-ER BUSH SHORT

Manufacturer RABOURDIN
Description REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=19 H=18 mm
Manufacturer Part Number 5381-19-18
E-Shop link https://eshop.rabourdin.fr/en/328-ensemble-bague-sint-er-epaulee-courte-bridage.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mmH mm
5381-19-18REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=19 H=18 mm1918
5381-20-18REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=20 H=18 mm2018
5381-24-22REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=24 H=22 mm2422
5381-25-22REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=25 H=22 mm2522
5381-30-25REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=30 H=25 mm3025
5381-32-25REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=32 H=25 mm3225
5381-38-30REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=38 H=30 mm3830
5381-40-30REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=40 H=30 mm4030
5381-48-35REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=48 H=35 mm4835
5381-50-35REF. 5381 SET SINT-ER BUSH SHORT 5381 D1=50 H=35 mm5035

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map