REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=32 H=61 mm
Manufacturer Part Number 5367-32-61
E-Shop link https://eshop.rabourdin.fr/en/322-bague-lubracier-bridee-courte.html
D1_mm 32
H_mm 61
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5367-16-30REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=16 H=30 mm1630
5367-16-38REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=16 H=38 mm1638
5367-20-30REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=20 H=30 mm2030
5367-20-38REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=20 H=38 mm2038
5367-25-38REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=25 H=38 mm2538
5367-25-48REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=25 H=48 mm2548
5367-32-48REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=32 H=48 mm3248
5367-32-61REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=32 H=61 mm3261
5367-40-61REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=40 H=61 mm4061
5367-40-78REF. 5367 DEMOUNTABLE "LUBSTEEL" BUSH SHORT SPIGOT D1=40 H=78 mm4078

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map