REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=16 mm
Manufacturer Part Number 5358-16
E-Shop link https://eshop.rabourdin.fr/en/317-bague-bronzacier-bridee-longue.html
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5358-16REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=16 mm16
5358-20REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=20 mm20
5358-25REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=25 mm25
5358-32REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=32 mm32
5358-40REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=40 mm40
5358-50REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=50 mm50
5358-63REF. 5358 DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=63 mm63

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map