REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=16 mm
Manufacturer Part Number 5357-16
E-Shop link https://eshop.rabourdin.fr/en/316-bague-bronzacier-bridee-courte.html
D1_mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5357-16REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=16 mm16
5357-20REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=20 mm20
5357-25REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=25 mm25
5357-32REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=32 mm32
5357-40REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=40 mm40
5357-50REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=50 mm50
5357-63REF. 5357 DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=63 mm63

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map