REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=32 H=31 mm
Manufacturer Part Number 5355-32-31
E-Shop link https://eshop.rabourdin.fr/en/314-ensemble-bague-bronzacier-epaulee-filetee.html
D1_mm 32
H_mm 31
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5355-16-15REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=16 H=15 mm1615
5355-20-15REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=20 H=15 mm2015
5355-25-19REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=25 H=19 mm2519
5355-25-24REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=25 H=24 mm2524
5355-32-24REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=32 H=24 mm3224
5355-32-31REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=32 H=31 mm3231
5355-40-31REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=40 H=31 mm4031
5355-50-39REF. 5355 SET DEMOUNTABLE BRONZE LINED STEEL STRIPPER BUSH D1=50 H=39 mm5039

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map