REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=40 mm
Manufacturer Part Number 5354-40
E-Shop link https://eshop.rabourdin.fr/en/313-ensemble-bague-bronzacier-bridee-longue-bridage.html
D1_mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5354-16REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=16 mm16
5354-20REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=20 mm20
5354-25REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=25 mm25
5354-32REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=32 mm32
5354-40REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=40 mm40
5354-50REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=50 mm50
5354-63REF. 5354 SET DEMOUNTABLE BRONZE LINED STEEL BUSH LONG SPIGOT D1=63 mm63

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map