REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=25 mm
Manufacturer Part Number 5353-25
E-Shop link https://eshop.rabourdin.fr/en/312-ensemble-bague-bronzacier-bridee-courte-bridage.html
D1_mm 25
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mm
5353-16REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=16 mm16
5353-20REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=20 mm20
5353-25REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=25 mm25
5353-32REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=32 mm32
5353-40REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=40 mm40
5353-50REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=50 mm50
5353-63REF. 5353 SET DEMOUNTABLE BRONZE LINED STEEL BUSH SHORT SPIGOT D1=63 mm63

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map