REF. 5352 HEADED SINT-ER BUSH

Manufacturer RABOURDIN
Description REF. 5352 HEADED SINT-ER BUSH D=16 L=37 mm
Manufacturer Part Number 5352-16-37
E-Shop link https://eshop.rabourdin.fr/fr/bague/311-bague-sint-er-a-collerette.html
D_mm 16
L_mm 37
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD_mmL_mm
5352-16-25REF. 5352 HEADED SINT-ER BUSH D=16 L=25 mm1625
5352-16-32REF. 5352 HEADED SINT-ER BUSH D=16 L=32 mm1632
5352-16-37REF. 5352 HEADED SINT-ER BUSH D=16 L=37 mm1637
5352-18-25REF. 5352 HEADED SINT-ER BUSH D=18 L=25 mm1825
5352-18-32REF. 5352 HEADED SINT-ER BUSH D=18 L=32 mm1832
5352-25-25REF. 5352 HEADED SINT-ER BUSH D=25 L=25 mm2525
5352-25-32REF. 5352 HEADED SINT-ER BUSH D=25 L=32 mm2532
5352-25-40REF. 5352 HEADED SINT-ER BUSH D=25 L=40 mm2540

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map