REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=40 H=30 mm
Manufacturer Part Number 5349-40-30
E-Shop link https://eshop.rabourdin.fr/en/309-bague-bridee-extra-longue-sint-gr.html
D1_mm 40
H_mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5349-25-23REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=25 H=23 mm2523
5349-32-28REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=32 H=28 mm3228
5349-40-30REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=40 H=30 mm4030
5349-50-38REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=50 H=38 mm5038
5349-63-48REF. 5349 SINT-GR DEMOUNTABLE BUSH EXTRA LONG SPIGOT D1=63 H=48 mm6348

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map