REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=40 H=30 mm
Manufacturer Part Number 5348-40-30
E-Shop link https://eshop.rabourdin.fr/en/308-bague-bridee-longue-sint-gr.html
D1_mm 40
H_mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5348-40-30REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=40 H=30 mm4030
5348-40-48REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=40 H=48 mm4048
5348-40-61REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=40 H=61 mm4061
5348-50-38REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=50 H=38 mm5038
5348-50-61REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=50 H=61 mm5061
5348-50-78REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=50 H=78 mm5078
5348-63-48REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=63 H=48 mm6348

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map