REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=20 H=18 mm
Manufacturer Part Number 5348-20-18
E-Shop link https://eshop.rabourdin.fr/en/308-bague-bridee-longue-sint-gr.html
D1_mm 20
H_mm 18
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5348-16-18REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=16 H=18 mm1618
5348-16-23REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=16 H=23 mm1623
5348-20-18REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=20 H=18 mm2018
5348-20-30REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=20 H=30 mm2030
5348-25-23REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=25 H=23 mm2523
5348-25-30REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=25 H=30 mm2530
5348-25-38REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=25 H=38 mm2538
5348-32-28REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=32 H=28 mm3228
5348-32-38REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=32 H=38 mm3238
5348-32-48REF. 5348 SINT-GR DEMOUNTABLE BUSH LONG SPIGOT D1=32 H=48 mm3248

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map