REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT

NF E 63-123

Manufacturer RABOURDIN
Description REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=20 H=30 mm
Manufacturer Part Number 5347-20-30
E-Shop link https://eshop.rabourdin.fr/en/307-bague-bridee-courte-sint-gr.html
D1_mm 20
H_mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1_mmH_mm
5347-16-18REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=16 H=18 mm1618
5347-16-30REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=16 H=30 mm1630
5347-16-38REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=16 H=38 mm1638
5347-20-18REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=20 H=18 mm2018
5347-20-30REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=20 H=30 mm2030
5347-20-38REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=20 H=38 mm2038
5347-25-23REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=25 H=23 mm2523
5347-25-38REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=25 H=38 mm2538
5347-25-48REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=25 H=48 mm2548
5347-32-28REF. 5347 SINT-GR DEMOUNTABLE BUSH SHORT SPIGOT D1=32 H=28 mm3228

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map