REF. 533 SPRING PLUNGER, HEXAGON SOCKET

Manufacturer RABOURDIN
Description REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=10 mm
Manufacturer Part Number 533-10
E-Shop link https://eshop.rabourdin.fr/en/hexagon-socket/300-vis-a-bille-six-pans-creux.html
D mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
533-6REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=6 mm6
533-8REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=8 mm8
533-10REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=10 mm10
533-12REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=12 mm12
533-16REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=16 mm16
533-20REF. 533 SPRING PLUNGER, HEXAGON SOCKET D=20 mm20

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map