REF. 532 SPRING PLUNGER, SLOTTED

NF E 63-141

Manufacturer RABOURDIN
Description REF. 532 SPRING PLUNGER, SLOTTED D=16 mm
Manufacturer Part Number 532-16
E-Shop link https://eshop.rabourdin.fr/en/slotted/297-vis-a-bille-a-tete-fendue.html
D mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mm
532-3REF. 532 SPRING PLUNGER, SLOTTED D=3 mm3
532-4REF. 532 SPRING PLUNGER, SLOTTED D=4 mm4
532-5REF. 532 SPRING PLUNGER, SLOTTED D=5 mm5
532-6REF. 532 SPRING PLUNGER, SLOTTED D=6 mm6
532-8REF. 532 SPRING PLUNGER, SLOTTED D=8 mm8
532-10REF. 532 SPRING PLUNGER, SLOTTED D=10 mm10
532-12REF. 532 SPRING PLUNGER, SLOTTED D=12 mm12
532-16REF. 532 SPRING PLUNGER, SLOTTED D=16 mm16
532-20REF. 532 SPRING PLUNGER, SLOTTED D=20 mm20

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map