REF. 5311 BRASS BUSH

NF E 63-054

Manufacturer RABOURDIN
Description REF. 5311 BRASS BUSH D1=32 mm
Manufacturer Part Number 5311-32
E-Shop link https://eshop.rabourdin.fr/en/295-bague-laiton-a-emmancher.html
D1 mm 32
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD1 mm
5311-12REF. 5311 BRASS BUSH D1=12 mm12
5311-16REF. 5311 BRASS BUSH D1=16 mm16
5311-20REF. 5311 BRASS BUSH D1=20 mm20
5311-25REF. 5311 BRASS BUSH D1=25 mm25
5311-32REF. 5311 BRASS BUSH D1=32 mm32
5311-40REF. 5311 BRASS BUSH D1=40 mm40
5311-50REF. 5311 BRASS BUSH D1=50 mm50
5311-63REF. 5311 BRASS BUSH D1=63 mm63
5311-80REF. 5311 BRASS BUSH D1=80 mm80
5311-100REF. 5311 BRASS BUSH D1=100 mm100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map