REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=60 mm
Manufacturer Part Number 531-8-60
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 8
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-8-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=20 mm820
531-8-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=25 mm825
531-8-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=30 mm830
531-8-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=35 mm835
531-8-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=40 mm840
531-8-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=45 mm845
531-8-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=50 mm850
531-8-60REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=60 mm860
531-8-70REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=70 mm870
531-8-80REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=80 mm880

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map