REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=16 mm
Manufacturer Part Number 531-8-16
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 8
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-6-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=30 mm630
531-6-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=35 mm635
531-6-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=40 mm640
531-6-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=45 mm645
531-6-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=50 mm650
531-6-60REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=60 mm660
531-8-8REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=8 mm88
531-8-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=10 mm810
531-8-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=12 mm812
531-8-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=8 L=16 mm816

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map