REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=6 mm
Manufacturer Part Number 531-6-6
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 6
L mm 6
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-5-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=40 mm540
531-5-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=45 mm545
531-5-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=50 mm550
531-6-6REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=6 mm66
531-6-8REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=8 mm68
531-6-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=10 mm610
531-6-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=12 mm612
531-6-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=16 mm616
531-6-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=20 mm620
531-6-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=6 L=25 mm625

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map