REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=30 mm
Manufacturer Part Number 531-5-30
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 5
L mm 30
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-5-5REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=5 mm55
531-5-6REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=6 mm56
531-5-8REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=8 mm58
531-5-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=10 mm510
531-5-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=12 mm512
531-5-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=16 mm516
531-5-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=20 mm520
531-5-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=25 mm525
531-5-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=30 mm530
531-5-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=5 L=35 mm535

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map