REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=16 mm
Manufacturer Part Number 531-4-16
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 4
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-4-6REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=6 mm46
531-4-8REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=8 mm48
531-4-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=10 mm410
531-4-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=12 mm412
531-4-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=16 mm416
531-4-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=20 mm420
531-4-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=25 mm425
531-4-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=30 mm430
531-4-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=35 mm435
531-4-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=40 mm440

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map