REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=80 mm
Manufacturer Part Number 531-16-80
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 16
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-16-60REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=60 mm1660
531-16-70REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=70 mm1670
531-16-80REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=80 mm1680
531-16-90REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=90 mm1690
531-16-100REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=100 mm16100
531-20-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=20 L=20 mm2020
531-20-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=20 L=25 mm2025
531-20-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=20 L=30 mm2030
531-20-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=20 L=35 mm2035
531-20-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=20 L=40 mm2040

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map