REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=16 mm
Manufacturer Part Number 531-16-16
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 16
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-14-90REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=14 L=90 mm1490
531-14-100REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=14 L=100 mm14100
531-16-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=16 mm1616
531-16-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=20 mm1620
531-16-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=25 mm1625
531-16-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=30 mm1630
531-16-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=35 mm1635
531-16-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=40 mm1640
531-16-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=45 mm1645
531-16-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=16 L=50 mm1650

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map