REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=16 mm
Manufacturer Part Number 531-12-16
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 12
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-3-5REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=5 mm35
531-3-6REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=6 mm36
531-3-8REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=8 mm38
531-3-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=10 mm310
531-3-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=12 mm312
531-3-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=16 mm316
531-3-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=20 mm320
531-3-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=25 mm325
531-3-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=3 L=30 mm330
531-4-5REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=4 L=5 mm45

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map