REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=100 mm
Manufacturer Part Number 531-12-100
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 12
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-12-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=35 mm1235
531-12-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=40 mm1240
531-12-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=45 mm1245
531-12-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=50 mm1250
531-12-60REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=60 mm1260
531-12-70REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=70 mm1270
531-12-80REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=80 mm1280
531-12-90REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=90 mm1290
531-12-100REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=100 mm12100
531-14-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=14 L=16 mm1416

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map