REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=80 mm
Manufacturer Part Number 531-10-80
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 10
L mm 80
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-10-60REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=60 mm1060
531-10-70REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=70 mm1070
531-10-80REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=80 mm1080
531-10-90REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=90 mm1090
531-10-100REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=100 mm10100
531-12-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=12 mm1212
531-12-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=16 mm1216
531-12-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=20 mm1220
531-12-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=25 mm1225
531-12-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=12 L=30 mm1230

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map