REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT

NF EN ISO 4026

Manufacturer RABOURDIN
Description REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=16 mm
Manufacturer Part Number 531-10-16
E-Shop link https://eshop.rabourdin.fr/en/294-vis-sans-tete-a-6-pans-creux-bout-plat.html
D mm 10
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
531-10-10REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=10 mm1010
531-10-12REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=12 mm1012
531-10-16REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=16 mm1016
531-10-20REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=20 mm1020
531-10-25REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=25 mm1025
531-10-30REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=30 mm1030
531-10-35REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=35 mm1035
531-10-40REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=40 mm1040
531-10-45REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=45 mm1045
531-10-50REF. 531 HEXAGON SOCKET SET SCREW WITH FLAT POINT D=10 L=50 mm1050

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map