REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9

DIN 7991

Manufacturer RABOURDIN
Description REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=16 mm
Manufacturer Part Number 530-8-16
E-Shop link https://eshop.rabourdin.fr/en/fhc/293-vis-tete-fraisee-a-6-pans-creux.html
D mm 8
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
530-8-16REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=16 mm816
530-8-20REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=20 mm820
530-8-25REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=25 mm825
530-8-30REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=30 mm830
530-8-35REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=35 mm835
530-8-40REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=40 mm840
530-8-45REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=45 mm845
530-8-50REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=50 mm850
530-8-55REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=55 mm855
530-8-60REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=8 L=60 mm860

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map