REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9

DIN 7991

Manufacturer RABOURDIN
Description REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=5 L=10 mm
Manufacturer Part Number 530-5-10
E-Shop link https://eshop.rabourdin.fr/en/fhc/293-vis-tete-fraisee-a-6-pans-creux.html
D mm 5
L mm 10
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
530-4-20REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=20 mm420
530-4-25REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=25 mm425
530-4-30REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=30 mm430
530-4-35REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=35 mm435
530-4-40REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=40 mm440
530-4-8REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=8 mm48
530-5-10REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=5 L=10 mm510
530-5-12REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=5 L=12 mm512
530-5-16REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=5 L=16 mm516
530-5-20REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=5 L=20 mm520

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map