REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9

DIN 7991

Manufacturer RABOURDIN
Description REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=16 mm
Manufacturer Part Number 530-3-16
E-Shop link https://eshop.rabourdin.fr/en/fhc/293-vis-tete-fraisee-a-6-pans-creux.html
D mm 3
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
530-3-10REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=10 mm310
530-3-12REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=12 mm312
530-3-16REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=16 mm316
530-3-20REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=20 mm320
530-3-25REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=25 mm325
530-3-30REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=30 mm330
530-3-8REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=3 L=8 mm38
530-4-10REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=10 mm410
530-4-12REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=12 mm412
530-4-16REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=4 L=16 mm416

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map