REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9

DIN 7991

Manufacturer RABOURDIN
Description REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=16 mm
Manufacturer Part Number 530-10-16
E-Shop link https://eshop.rabourdin.fr/en/fhc/293-vis-tete-fraisee-a-6-pans-creux.html
D mm 10
L mm 16
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
530-10-16REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=16 mm1016
530-10-20REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=20 mm1020
530-10-25REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=25 mm1025
530-10-30REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=30 mm1030
530-10-35REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=35 mm1035
530-10-40REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=40 mm1040
530-10-45REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=45 mm1045
530-10-50REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=50 mm1050
530-10-55REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=55 mm1055
530-10-60REF. 530 HEXAGON SOCKET COUNTERSUNK HEAD CAP SCREW 10.9 D=10 L=60 mm1060

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map