REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=3 L=100 mm
Manufacturer Part Number 528-3-100
E-Shop link https://eshop.rabourdin.fr/en/chc/292-vis-tete-cylindrique-a-6-pans-creux-non-filetee.html
D mm 3
L mm 100
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
528-3-100REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=3 L=100 mm3100
528-3-150REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=3 L=150 mm3150
528-3-200REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=3 L=200 mm3200
528-4-100REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=4 L=100 mm4100
528-4-150REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=4 L=150 mm4150
528-4-200REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=4 L=200 mm4200
528-5-200REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=5 L=200 mm5200
528-5-300REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=5 L=300 mm5300
528-6-200REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=6 L=200 mm6200
528-6-400REF. 528 HEXAGON SOCKET HEAD CAP SCREW BLANK 12.9 D=6 L=400 mm6400

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map