REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=65 mm
Manufacturer Part Number 527-8-65
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 8
L mm 65
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-8-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=60 mm860
527-8-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=65 mm865
527-8-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=70 mm870
527-8-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=75 mm875
527-8-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=80 mm880
527-8-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=90 mm890
527-8-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=100 mm8100
527-8-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=110 mm8110
527-8-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=120 mm8120
527-8-130REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=130 mm8130

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map