REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=50 mm
Manufacturer Part Number 527-8-50
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 8
L mm 50
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-8-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=18 mm818
527-8-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=20 mm820
527-8-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=22 mm822
527-8-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=25 mm825
527-8-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=30 mm830
527-8-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=35 mm835
527-8-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=40 mm840
527-8-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=45 mm845
527-8-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=50 mm850
527-8-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=55 mm855

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map