REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=180 mm
Manufacturer Part Number 527-8-180
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 8
L mm 180
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-8-140REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=140 mm8140
527-8-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=150 mm8150
527-8-160REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=160 mm8160
527-8-180REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=180 mm8180
527-8-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=200 mm8200
527-8-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=240 mm8240
527-8-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=300 mm8300
527-8-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=350 mm8350
527-8-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=400 mm8400
527-10-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=10 L=16 mm1016

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map