REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=12 mm
Manufacturer Part Number 527-8-12
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 8
L mm 12
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-6-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=110 mm6110
527-6-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=120 mm6120
527-6-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=200 mm6200
527-6-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=240 mm6240
527-6-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=300 mm6300
527-6-350REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=350 mm6350
527-6-400REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=400 mm6400
527-8-12REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=12 mm812
527-8-14REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=14 mm814
527-8-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=8 L=16 mm816

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map