REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=60 mm
Manufacturer Part Number 527-6-60
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 6
L mm 60
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-6-45REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=45 mm645
527-6-50REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=50 mm650
527-6-55REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=55 mm655
527-6-60REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=60 mm660
527-6-65REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=65 mm665
527-6-70REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=70 mm670
527-6-75REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=75 mm675
527-6-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=80 mm680
527-6-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=90 mm690
527-6-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=100 mm6100

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map