REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=40 mm
Manufacturer Part Number 527-6-40
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 6
L mm 40
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-6-12REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=12 mm612
527-6-14REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=14 mm614
527-6-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=16 mm616
527-6-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=18 mm618
527-6-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=20 mm620
527-6-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=22 mm622
527-6-25REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=25 mm625
527-6-30REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=30 mm630
527-6-35REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=35 mm635
527-6-40REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=40 mm640

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map