REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=90 mm
Manufacturer Part Number 527-5-90
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 5
L mm 90
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-5-80REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=80 mm580
527-5-90REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=90 mm590
527-5-100REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=100 mm5100
527-5-110REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=110 mm5110
527-5-120REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=120 mm5120
527-5-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=200 mm5200
527-5-240REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=240 mm5240
527-5-300REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=300 mm5300
527-6-8REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=8 mm68
527-6-10REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=6 L=10 mm610

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map