REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9

DIN 912

Manufacturer RABOURDIN
Description REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=18 mm
Manufacturer Part Number 527-5-18
E-Shop link https://eshop.rabourdin.fr/en/chc/291-vis-tete-cylindrique-a-6-pans-creux-chc.html
D mm 5
L mm 18
CAD models
Please make sure this software has been installed.

Product selection

Manufacturer Part NumberDescriptionD mmL mm
527-4-150REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=150 mm4150
527-4-200REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=4 L=200 mm4200
527-5-8REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=8 mm58
527-5-10REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=10 mm510
527-5-12REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=12 mm512
527-5-14REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=14 mm514
527-5-16REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=16 mm516
527-5-18REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=18 mm518
527-5-20REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=20 mm520
527-5-22REF. 527 HEXAGON SOCKET HEAD CAP SCREW 12.9 D=5 L=22 mm522

Documentation

Contact the supplier

RABOURDIN

RABOURDIN

Manufacturer of moulding and pressing elements

Google Map